IESNA:LM-63-2002
[TEST]P1386643
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2506-460-14)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB4A-840-U-T2R
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 4SQUARE 114W 80CRI 4000K FIXTURE w/ TYPE II ROADWAY DISTRIBUTION OPTIC
[LAMP] (104) 4000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.95A 114.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]4000K
[_THDi]8.2%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]16722.5
TILT=NONE
104 -1 1 38 22 1 1 1.5000 1.0000 0.0000
1.000 1 114.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 68 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 77 85 90 95 105 115 125 135 145 155 165 175 180 
2249.8 2806.4 3235.5 3583.4 3826.9 4016.3 4031.8 3954.5 3931.3 4070.5 4449.3 5079.4 5864.1 6532.8 6961.9 7391.0 
7711.8 7858.7 7862.6 7650.0 7186.1 5771.3 4603.9 3738.0 2763.9 2033.3 1314.3 885.2 842.7 668.7 510.3 432.9 340.2 243.5 
85.0 15.5 3.9 0.0 
2249.8 2791.0 3216.2 3560.2 3826.9 4004.7 4035.7 3973.8 3954.5 4078.2 4441.6 5110.3 5860.2 6517.4 6965.8 7367.8 
7688.7 7862.6 7843.3 7650.0 7224.8 5933.7 4642.6 3830.8 2818.0 2037.2 1329.8 912.3 846.6 676.5 521.9 436.8 351.8 251.3 
96.6 19.3 3.9 0.0 
2249.8 2779.4 3200.7 3544.7 3823.1 4020.2 4093.7 4055.0 4035.7 4136.2 4437.7 5021.4 5701.7 6347.3 6803.4 7162.9 
7479.9 7673.2 7711.8 7595.9 7248.0 6517.4 5133.5 4128.4 3104.1 2218.8 1511.4 1020.5 931.6 730.6 556.6 463.9 390.4 
282.2 193.3 54.1 7.7 0.0 
2249.8 2740.7 3146.6 3494.5 3792.1 4039.5 4171.0 4182.6 4194.2 4267.6 4468.6 4851.3 5427.3 6030.3 6529.0 6838.2 
7108.8 7336.9 7445.1 7437.4 7278.9 6892.3 6099.9 5052.3 3869.5 2702.0 1928.9 1229.3 1132.6 838.8 599.2 479.3 398.2 
266.7 185.5 77.3 7.7 0.0 
2249.8 2717.5 3123.4 3448.1 3765.1 4043.4 4267.6 4368.1 4414.5 4480.2 4627.1 4866.8 5218.5 5701.7 6161.7 6532.8 
6830.5 7050.8 7228.6 7321.4 7275.0 7132.0 6811.2 6111.5 5118.0 4039.5 2729.1 1828.4 1627.4 1105.6 719.0 471.6 359.5 
282.2 185.5 69.6 7.7 0.0 
2249.8 2655.7 3015.2 3363.1 3683.9 3997.0 4283.1 4480.2 4600.0 4692.8 4812.7 5009.8 5268.8 5593.5 5983.9 6386.0 
6710.7 6992.8 7182.3 7325.3 7425.8 7414.2 7317.6 7101.1 6594.7 5763.6 4723.7 3370.8 2984.2 1828.4 1121.0 680.3 
471.6 324.7 146.9 54.1 11.6 0.0 
2249.8 2605.4 2918.5 3239.4 3540.9 3865.6 4174.8 4457.0 4669.6 4847.4 5002.1 5156.7 5350.0 5624.4 5906.6 6297.0 
6675.9 7062.4 7371.7 7630.7 7839.4 8067.5 8148.7 8202.8 8233.7 7994.0 7441.3 5806.1 5581.9 4507.3 2636.3 1480.5 
777.0 367.2 166.2 69.6 19.3 0.0 
2249.8 2520.4 2767.8 3057.7 3328.3 3625.9 3923.6 4232.8 4507.3 4770.1 5017.5 5237.9 5446.6 5643.8 5860.2 6099.9 6378.2 
6699.1 7062.4 7429.7 7812.4 8206.6 8651.2 8890.9 9111.2 9289.0 8593.2 7955.4 7874.2 7193.9 5860.2 4584.6 
2617.0 939.3 409.8 127.6 27.1 0.0 
2249.8 2412.1 2613.1 2833.5 3061.5 3305.1 3540.9 3796.0 4051.1 4321.7 4603.9 4878.4 5152.8 5469.8 5786.8 6080.6 6409.1 
6757.0 7135.9 7561.1 8017.2 8593.2 9331.5 9799.3 10344.3 10703.8 10352.0 10676.8 10692.2 10406.2 9652.4 8210.5 
4820.4 2006.2 521.9 104.4 30.9 0.0 
2249.8 2404.4 2586.1 2783.2 3003.6 3247.1 3463.6 3714.8 3939.0 4198.0 4480.2 4743.1 5029.1 5330.6 5651.5 5960.7 6304.8 
6660.4 7047.0 7495.4 7997.9 8628.0 9385.6 9888.2 10471.9 10850.7 10568.5 10962.8 10989.9 10669.0 10027.3 8554.5 
4708.3 1751.1 456.1 88.9 30.9 0.0 
2249.8 2319.4 2416.0 2559.0 2709.8 2868.3 3053.8 3223.9 3409.4 3622.1 3823.1 4024.1 4248.3 4476.4 4746.9 4986.6 5253.3 5543.3 
5879.6 6270.0 6706.8 7336.9 7912.9 8388.3 9006.8 9204.0 9084.1 9374.0 9339.3 8832.9 7997.9 6567.6 3162.1 742.2 
185.5 54.1 30.9 0.0 
2249.8 2273.0 2323.2 2400.5 2504.9 2628.6 2748.4 2883.7 3030.6 3181.4 3336.0 3494.5 3649.1 3826.9 4004.7 4178.7 4356.5 4561.4 
4804.9 5087.1 5450.5 5933.7 6300.9 6695.2 7120.4 7193.9 7058.6 7062.4 6938.7 6358.9 5554.8 4344.9 1971.4 552.8 
170.1 58.0 30.9 0.0 
2249.8 2215.0 2199.5 2226.6 2273.0 2330.9 2404.4 2489.4 2574.5 2663.4 2752.3 2829.6 2903.1 2976.5 3042.2 3088.6 3127.3 3165.9 3193.0 
3254.8 3363.1 3452.0 3455.8 3432.6 3390.1 3185.2 2968.8 2617.0 2532.0 2052.6 1515.3 1105.6 564.4 289.9 119.8 54.1 30.9 0.0 
2249.8 2102.9 1994.6 1921.2 1890.3 1874.8 1890.3 1905.7 1932.8 1956.0 1963.7 1952.1 1921.2 1882.5 1820.7 1739.5 1635.1 1523.0 1422.5 
1333.6 1240.9 1163.5 1090.1 1024.4 954.8 869.8 773.1 695.8 668.7 572.1 460.0 347.9 235.8 158.5 96.6 46.4 23.2 0.0 
2249.8 2002.4 1813.0 1693.1 1650.6 1669.9 1708.6 1739.5 1766.6 1770.4 1755.0 1716.3 1662.2 1592.6 1526.9 1445.7 1364.6 1287.2 1213.8 
1132.6 1028.2 943.2 877.5 838.8 811.8 804.0 765.4 719.0 711.3 657.1 552.8 436.8 289.9 166.2 104.4 50.3 19.3 0.0 
2249.8 1921.2 1673.8 1573.3 1584.9 1631.3 1677.7 1708.6 1716.3 1700.9 1654.5 1592.6 1526.9 1461.2 1391.6 1333.6 1267.9 1186.7 1101.7 
1020.5 962.5 923.9 896.8 869.8 846.6 819.5 777.0 699.7 684.2 637.8 568.2 421.3 336.3 204.9 96.6 42.5 15.5 0.0 
2249.8 1843.9 1581.0 1523.0 1569.4 1623.5 1673.8 1693.1 1681.5 1639.0 1581.0 1511.4 1445.7 1387.7 1329.8 1260.2 1209.9 1159.7 1090.1 
1039.8 1005.1 966.4 889.1 835.0 796.3 757.7 711.3 657.1 641.7 587.6 456.1 417.5 371.1 301.5 174.0 69.6 11.6 0.0 
2249.8 1782.0 1523.0 1507.6 1561.7 1627.4 1662.2 1677.7 1654.5 1592.6 1519.2 1441.9 1376.1 1318.2 1264.0 1229.3 1194.5 1155.8 1121.0 
1043.7 970.3 920.0 869.8 819.5 761.5 703.5 649.4 595.3 579.8 510.3 448.4 382.7 320.8 251.3 185.5 81.2 7.7 0.0 
2249.8 1739.5 1488.3 1503.7 1573.3 1623.5 1669.9 1669.9 1623.5 1554.0 1472.8 1391.6 1329.8 1275.6 1229.3 1194.5 1148.1 1082.4 1024.4 
970.3 916.1 862.0 807.9 753.8 707.4 661.0 610.8 560.5 541.2 490.9 440.7 378.8 309.2 228.1 143.0 54.1 7.7 0.0 
2249.8 1708.6 1484.4 1503.7 1577.2 1635.1 1666.1 1654.5 1600.4 1519.2 1426.4 1353.0 1295.0 1244.7 1217.7 1163.5 1074.6 974.1 935.5 
900.7 842.7 800.2 761.5 707.4 668.7 622.4 579.8 521.9 506.4 467.7 413.6 355.6 293.8 239.7 127.6 58.0 3.9 0.0 
2249.8 1693.1 1480.5 1511.4 1581.0 1642.9 1662.2 1650.6 1588.8 1496.0 1403.2 1325.9 1271.8 1233.1 1209.9 1124.9 1008.9 927.7 896.8 
854.3 815.6 761.5 715.1 672.6 641.7 606.9 564.4 510.3 502.5 463.9 413.6 351.8 293.8 231.9 135.3 58.0 3.9 0.0 
2249.8 1693.1 1480.5 1511.4 1584.9 1639.0 1662.2 1646.7 1588.8 1484.4 1395.5 1325.9 1267.9 1237.0 1206.1 1121.0 1008.9 923.9 900.7 
854.3 811.8 757.7 715.1 664.9 641.7 606.9 560.5 510.3 502.5 467.7 409.8 344.0 289.9 201.0 143.0 50.3 3.9 0.0 
